LEESON Obsolete, use 100001.00..1/3HP..1725RPM.S56.DP.115/208-230V.1PH.60HZ.CONT.40C.1.35SF.RIGID.A4C17DH2H.....GENERAL PURPOSE.AUTOMATIC....... - 100001.00B
Part #:100001.00B
Catalog #:100001.00B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 0.33 Hp |
| Output KW: | 0.25 kW | Voltage: | 115/208-230 V |
| Speed: | 1725 rpm | Service Factor: | 1.35 |
| Frame: | S56 | Enclosure: | Drip Proof |
| Thermal Protection: | Automatic | Efficiency: | 61 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 6.2/3.1-3.1 A | Power Factor: | 59 |
| Duty: | Continuous | Insulation Class: | F |
| Design Code: | N | KVA Code: | L |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 12 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Capacitor Start Induction Run | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Selective Counterclockwise |
| Resistance Main: | 1.5 Ohms | Mounting: | Rigid Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 56 | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 691720004159 | Weight: | 21.00 LB |
| Country of Origin: | United States of America |

