Leeson Replaced by 048S17T2004 (X909) once inventory is depleted - 1/4,1725,TEAO,48Z,1/60/115 - LM24488
Part #:LM24488
Catalog #:LM24488
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 0.25 Hp |
| Output KW: | 0.19 kW | Voltage: | 115 V |
| Speed: | 1725 rpm | Service Factor: | 1 |
| Frame: | 48Z | Enclosure: | Totally Enclosed Air Over |
| Thermal Protection: | Manual | Efficiency: | 54 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 4.0 A | Power Factor: | 74 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | NO DESIGN CODE | KVA Code: | L |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | N | IP Code: | 43 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Split Phase | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Selective Counterclockwise |
| Resistance Main: | 0 Ohms | Mounting: | Round |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Single Special Extension | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 691720072608 | Weight: | 10.00 LB |
| Packaged Length: | 11.06 IN | Packaged Width: | 6.75 IN |
| Packaged Height: | 6.62 IN | Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Pull-Up | 19.90 | 14.40 | 150 | 2.00 | 0.25 | |||
| Break-Down | 5.40 | 14.90 | 1,521 | 0.50 | 0.25 | |||
| Locked-Rotor | 20.00 | 14.60 | 0 | 2.00 | 0.25 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % |
| Current (Amps) | 2.40 | 2.45 | 2.70 | 3.20 | 4.00 |
| Rated Output (KW) | 0.08 | 0.12 | 0.17 | 0.25 | 0.35 |
| Efficiency (%) | 0.0 | 40.0 | 53.0 | 57.0 | 54.0 |
| Power Factor (%) | 28.0 | 40.0 | 55.0 | 67.0 | 74.0 |
| Speed (RPM) | 1,800 | 1,768 | 1,738 | 1,700 | 1,630 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 2.99 | 6.09 | 9.37 | 12.90 |

