A2L CERTIFIED
For more information on A2L Certified, click here.
Genteq REY BUILT - MTR FROM INDIA - 1/3 HP,200-1400 RPM,120/240 VOLTS,60/50 HZ,CCW/CW - 5SAC39DLP5009I-P
Part #:5SAC39DLP5009I-P
Catalog #:5SAC39DLP5009I-P
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/3 Hp |
| Voltage: | 120/240/277 V | Speed: | 200-1400 rpm |
| Service Factor: | 1 | Frame: | 48 |
| Enclosure: | Open Air Over | Thermal Protection: | No Protection |
| Ambient Temperature: | 40 °C | Frequency: | 60/50 Hz |
| Current: | N/R A | Duty: | Continuous Air Over |
| Insulation Class: | B | UL: | No |
| CSA: | N | CE: | N |
| A2L Status: | A2L Certified | Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Electronically Commutated Motor | Poles: | 10 |
| Rotation: | Counterclockwise/Clockwise | Mounting: | Round |
| Motor Orientation: | Hor | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Flat | Overall Length: | 10.00 in |
| Frame Length: | 3.07 in | Shaft Diameter: | 0.500 in |
| Shaft Extension: | 4.00 in |
General Specifications
| Weight: | 13.00 LB | Country of Origin: | United States of America |

