Morrill Motors ARKTIC® SSC 12 WATT Refrigeration Fan Pack, 1550 RPM, 115 Volts, TEAO - 5R026
Part #:5R026
Catalog #:5R026
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Motor Type: | Electronically Commutated | Thermal Protection: | Automatic |
| Speed: | 1550 rpm | Number of Speeds: | 1 |
| Phase: | 1 | UL: | Yes |
| CSA: | Y |
Technical Specifications
| Blower Outlet Shape: | Round | Motor Enclosure: | Totally Enclosed |
| Blower Outlet Flange: | Yes | Bearing Type: | Unit |
| Fan Size: | 209.55 | Air Flow: | 355 |
| Voltage Range: | 115 V | Current Range: | 0.30 A |
| Frequency: | 50-60 Hz | Impeller Type: | Axial |
| Number of Fan Blades: | 5 | Rotation Direction: | Clockwise Opposite Shaft End |
| Ambient Operating Temp Range: | -40C to +55C °C | Electrical Type: | Electronically Commutated Motor |
| ODE Bearing Type: | Unit Bearing | Insulation Class: | B |
| IP Code: | IP65 | DE Bearing Type: | Unit Bearing |
| CE: | N |
General Specifications
| UPC: | 815585024934 | Weight: | 4.10 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 10.50 IN |
| Packaged Height: | 5.75 IN | Country of Origin: | Mexico |

