Nicotra Gebhardt COPRA™ EC Fan Plug 450mm-4.4kW-230V
Part #:PAC45JM46C0000
Catalog #:PAC45JM46C0000
KEY FEATURES
- Up to IE6 efficiency thanks to an internal-rotor ecm motor with integrated control.
- Improved airflow from radial tip, backward-curved airfoil blades and conical backplates.
- Aerodynamic harmony with driver and impeller combination to deliver the maximum volume and efficiency in a compact space.
- Simplified install with COPRA™ PLUG.
- (3) digital inputs; Modbus capable 0-10V, 4-20mA, or PWM; SELV compliant; configurable relay; multiple ground terminations; onboard +10V and +20V outputs
- Static and dynamic balance in accordance with DIN ISO 21940-11 for G6.3.
- UL CERTIFIED, UL FILE NUMBER: XDNW2.E306128
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Design Variant: | Plug | Nominal Impeller Diameter: | 450 mm |
| Air Flow: | 5020 cfm | Pressure Rise: | 5.29 in wg |
| System Power Rating: | 4.4 kW | Max Fan Speed: | 2460 rpm |
| Nominal Voltage: | 230 V | Nominal Current: | 11.78 (230V) A |
| Voltage Range: | 200-240 V | Current Range: | 13.5 - 11.2 A |
| Phase: | 3 | Frequency: | 50/60 Hz |
| Impeller Type: | Centrifugal Radial Tip | Overall Efficiency: | 71.6 % |
| Number of Fan Blades: | 5 | Motor Power Input: | 5.85 Hp |
| Impeller Material: | Aluminum | Installation Orientation: | Vertical or Horizontal |
| Rotation Direction: | CCW | Installation Category: | A |
| Motor & Control Material: | Cast Aluminum | Efficiency Category: | Static |
| Ambient Operating Temp Range: | -20 to +40 °C | Achieved Efficiency Grade (N ist): | 75.4 |
| Electrical Type: | ECM | Required Efficiency Grade in 2013/2015 (N): | 58/62 |
| Type of Protection: | Self Protected Control | ODE Bearing Type: | Deep Groove |
| Insulation Class: | F | IP Code: | 54 |
| DE Bearing Type: | Deep Groove | UL: | Yes |
| Specific Ratio: | 1.013 | CE: | Yes |
General Specifications
| Weight: | 95.00 LB | Packaged Length: | 24.00 IN |
| Packaged Width: | 24.00 IN | Packaged Height: | 19.00 IN |

