Nicotra Gebhardt COPRATM EC Fan Plug 280mm-1.3kW-230V
Part #:PAC28EF46C0000A
Catalog #:PAC28EF46C0000A
KEY FEATURES
- Up to IE6 efficiency thanks to an internal-rotor ecm motor with integrated control.
- Improved airflow from radial tip, backward-curved airfoil blades and conical backplates.
- Aerodynamic harmony with driver and impeller combination to deliver the maximum volume and efficiency in a compact space.
- Simplified install with COPRA™ PLUG.
- (3) digital inputs; Modbus capable, 0-10V, 4-20mA, or PWM; SELV compliant; configurable relay; multiple ground terminations; onboard +10V and +20V outputs
- Static and dynamic balance in accoradance with DIN ISO 21940-11 for G6.3.
- UL CERTIFIED, UL FILE NUMBER: XDNW2.E306126
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Design Variant: | Plug | Nominal Impeller Diameter: | 280 mm |
| Air Flow: | 1724 cfm | Pressure Rise: | 4.14 in wg |
| Max Fan Speed: | 3480 rpm | Nominal Voltage: | 230 V |
| Nominal Current: | 3.45 A (230V) A | Voltage Range: | 200-240 V |
| Current Range: | 3.9 - 3.3 A A | Phase: | 3 |
| Frequency: | 50/60 Hz | Impeller Type: | Centrifugal Radial Tip |
| Overall Efficiency: | 71 % | Number of Fan Blades: | 5 |
| Motor Power Input: | 1.58 Hp | Impeller Material: | Aluminum |
| Installation Orientation: | Vertical or Horizontal | Rotation Direction: | Counterclockwise |
| Installation Category: | A | Motor & Control Material: | Cast Aluminum |
| Efficiency Category: | Static | Ambient Operating Temp Range: | -20 to +40 °C |
| Achieved Efficiency Grade (N ist): | 80.8 | Electrical Type: | ECM |
| Required Efficiency Grade in 2013/2015 (N): | 58/62 | Type of Protection: | Self Protected Control |
| ODE Bearing Type: | deep groove ball | Insulation Class: | F |
| IP Code: | 54 | DE Bearing Type: | Deep Groove |
| UL: | Yes | Specific Ratio: | 1.01 |
| CE: | Yes |
General Specifications
| Weight: | 40.00 LB | Packaged Length: | 15.00 IN |
| Packaged Width: | 15.00 IN | Packaged Height: | 13.50 IN |

