Nicotra Gebhardt MODEL-PMAC-ERM, 138MM, 460V, MOTORIZED FAN 280
Part #:E138Y42TPF2130
Catalog #:E138Y42TPF2130
Model #:E138Y42TPF2130
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Voltage: | 460 V | Motor Type: | ECM |
| Thermal Protection: | Electronically protected | Speed: | 3350 rpm |
| Current: | 2.07 A | Number of Speeds: | Any |
| Frequency: | 60/50 Hz | Phase: | 3 |
| Ambient Temperature: | 40 °C | UL: | Yes |
| Insulation Class: | F | CSA: | Yes |
Technical Specifications
| Bearing Type: | Ball | Fan Size: | 280 |

