FASCO Rectangular Outlet ECM Centrifugal Blower, 115 Volts, Flange: Yes - EX1108
Part #:EX1108
Catalog #:EX1108
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Voltage: | 115 V | Motor Type: | ECM |
| Thermal Protection: | Electronically | Speed: | 1050 rpm |
| Current: | 8.4 A | Number of Speeds: | 5 |
| Frequency: | 50/60 Hz | Phase: | 1 |
| Ambient Temperature: | 40 °C | UL: | Yes |
| Insulation Class: | B | CSA: | No |
Technical Specifications
| Blower Outlet Shape: | Rectangle | Motor Enclosure: | Open |
| Blower Outlet Flange: | Yes | Bearing Type: | Ball |
General Specifications
| UPC: | 818508020945 | Weight: | 41.50 LB |
| Packaged Length: | 22.63 IN | Packaged Width: | 19.50 IN |
| Packaged Height: | 19.63 IN | Country of Origin: | United States of America |

