Century Rectangular Outlet Permanent Split Capacitor Centrifugal Blower, 115/230 Volts, Flange: No - 9477
Part #:9477
Catalog #:9477
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Voltage: | 115/230 V | Motor Type: | Permanent Split Capacitor |
| Thermal Protection: | Automatic | Speed: | 1100/950 rpm |
| Current: | 4.2/2.0 A | Number of Speeds: | 2 |
| Frequency: | 60 Hz | Phase: | 1 |
| Ambient Temperature: | 40 °C | UL: | Yes |
| Insulation Class: | B | CSA: | Yes |
Technical Specifications
| Blower Outlet Shape: | Rectangle | Motor Enclosure: | Open Air Over |
| Blower Outlet Flange: | No | Bearing Type: | Sleeve |
General Specifications
| UPC: | 786674008756 | Weight: | 8.00 LB |
| Packaged Length: | 18.14 IN | Packaged Width: | 16.32 IN |
| Packaged Height: | 14.70 IN | HTC: | 8414.59.6560 |
| Country of Origin: | Mexico |

