POPULAR
FASCO Rectangular Outlet Permanent Split Capacitor Centrifugal Blower, 115/230 Volts, Flange: No - A1200
Part #:A1200
Catalog #:A1200
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Voltage: | 115/230 V | Motor Type: | Permanent Split Capacitor |
| Thermal Protection: | Thermally | Speed: | 1550/1450 rpm |
| Current: | 8.0/4.0 A | Number of Speeds: | 2 |
| Frequency: | 60 Hz | Phase: | 1 |
| Ambient Temperature: | 40 °C | UL: | No |
| Insulation Class: | B | CSA: | No |
Technical Specifications
| Blower Outlet Shape: | Rectangle | Motor Enclosure: | Open |
| Blower Outlet Flange: | No | Bearing Type: | Sleeve |
General Specifications
| UPC: | 815585025832 | Weight: | 26.80 LB |
| Packaged Length: | 19.00 IN | Packaged Width: | 17.00 IN |
| Packaged Height: | 15.00 IN | Country of Origin: | Mexico |

