FASCO Rectangular Outlet Permanent Split Capacitor Centrifugal Blower, 115 Volts, Flange: Yes - D9459
Part #:D9459
Catalog #:D9459
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Voltage: | 115 V | Motor Type: | Permanent Split Capacitor |
| Thermal Protection: | Thermally | Speed: | 1200/1450 rpm |
| Current: | 3.2/3.0//1.7/1.6 A | Number of Speeds: | 2 |
| Frequency: | 50/60 Hz | Phase: | 1 |
| Ambient Temperature: | 40 °C | UL: | Yes |
| Insulation Class: | B | CSA: | Yes |
Technical Specifications
| Blower Outlet Shape: | Rectangle | Motor Enclosure: | Open |
| Blower Outlet Flange: | Yes | Bearing Type: | Sleeve |
General Specifications
| UPC: | 818508020761 | Weight: | 35.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 14.00 IN |
| Packaged Height: | 13.75 IN | Country of Origin: | Mexico |

