POPULAR
FASCO Rectangular Outlet Shaded Pole Centrifugal Blower, 115 Volts, Flange: Yes - 50755-D500
Part #:50755-D500
Catalog #:50755-D500
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Voltage: | 115 V | Motor Type: | Shaded Pole |
| Thermal Protection: | Thermally | Speed: | 1500 rpm |
| Current: | 1 A | Number of Speeds: | 1 |
| Frequency: | 60 Hz | Phase: | 1 |
| Ambient Temperature: | 40 °C | UL: | No |
| Insulation Class: | B | CSA: | Yes |
Technical Specifications
| Blower Outlet Shape: | Rectangle | Motor Enclosure: | Open |
| Blower Outlet Flange: | Yes | Bearing Type: | Sleeve |
General Specifications
| UPC: | 815585024552 | Weight: | 5.80 LB |
| Packaged Length: | 9.38 IN | Packaged Width: | 8.63 IN |
| Packaged Height: | 8.06 IN | Country of Origin: | Mexico |

