Century Rectangular Outlet Shaded Pole Centrifugal Blower, 115 Volts, Flange: Yes - 9466
Part #:9466
Catalog #:9466
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Voltage: | 115 V | Motor Type: | Shaded Pole |
| Thermal Protection: | Automatic | Speed: | 1570/1320 rpm |
| Current: | 3.0/2.8 A | Number of Speeds: | 1 |
| Frequency: | 60 Hz | Phase: | 1 |
| Ambient Temperature: | 40 °C | UL: | Yes |
| Insulation Class: | B | CSA: | Yes |
Technical Specifications
| Blower Outlet Shape: | Rectangle | Motor Enclosure: | Open Air Over |
| Blower Outlet Flange: | Yes | Bearing Type: | Sleeve |
General Specifications
| UPC: | 786674008688 | Weight: | 7.00 LB |
| Packaged Length: | 13.18 IN | Packaged Width: | 14.03 IN |
| Packaged Height: | 11.75 IN | HTC: | 8414.59.6560 |
| Country of Origin: | Mexico |

