Century Rectangular Outlet Shaded Pole Centrifugal Blower, 120 Volts, Flange: Yes - 9437
Part #:9437
Catalog #:9437
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Voltage: | 120 V | Motor Type: | Shaded Pole |
| Thermal Protection: | Automatic | Speed: | 3000 rpm |
| Current: | 1.8 A | Number of Speeds: | 1 |
| Frequency: | 60 Hz | Phase: | 1 |
| Ambient Temperature: | 40 °C | UL: | Yes |
| Insulation Class: | B | CSA: | Yes |
Technical Specifications
| Blower Outlet Shape: | Rectangle | Motor Enclosure: | Open Air Over |
| Blower Outlet Flange: | Yes | Bearing Type: | Sleeve |
General Specifications
| UPC: | 786674008480 | Weight: | 4.00 LB |
| Packaged Length: | 16.88 IN | Packaged Width: | 7.47 IN |
| Packaged Height: | 8.00 IN |

