Century Rectangular Outlet Shaded Pole Centrifugal Blower, 230 Volts, Flange: Yes - 9412
Part #:9412
Catalog #:9412
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Voltage: | 230 V | Motor Type: | Shaded Pole |
| Thermal Protection: | Automatic | Speed: | 1550/1300 rpm |
| Current: | 1.18/1.6 A | Number of Speeds: | 2 |
| Frequency: | 60 Hz | Phase: | 1 |
| Ambient Temperature: | 40 °C | UL: | Yes |
| Insulation Class: | B | CSA: | Yes |
Technical Specifications
| Blower Outlet Shape: | Rectangle | Motor Enclosure: | Open Air Over |
| Blower Outlet Flange: | Yes | Bearing Type: | Sleeve |
General Specifications
| UPC: | 786674008442 | Weight: | 10.00 LB |
| HTC: | 8414.59.6560 |

