FASCO Rectangular Outlet Shaded Pole Centrifugal Blower, 230 Volts, Flange: Yes - B45230
Part #:B45230
Catalog #:B45230
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Voltage: | 230 V | Motor Type: | Shaded Pole |
| Thermal Protection: | Thermally | Speed: | 1600 rpm |
| Current: | 1.4/1.2 A | Number of Speeds: | 2 |
| Frequency: | 50/60 Hz | Phase: | 1 |
| Ambient Temperature: | 40 °C | UL: | Yes |
| Insulation Class: | B | CSA: | Yes |
Technical Specifications
| Blower Outlet Shape: | Rectangle | Motor Enclosure: | Open |
| Blower Outlet Flange: | Yes | Bearing Type: | Sleeve |
General Specifications
| UPC: | 815585027065 | Weight: | 9.60 LB |
| Packaged Length: | 10.63 IN | Packaged Width: | 10.38 IN |
| Packaged Height: | 8.88 IN | Country of Origin: | Mexico |

