FASCO Rectangular Outlet Shaded Pole OEM Replacement Centrifugal Blower, 208/240 Volts, Flange: No - A111
Part #:A111
Catalog #:A111
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Voltage: | 208/240 V | Motor Type: | Shaded Pole |
| Thermal Protection: | Thermally | Speed: | 3200 rpm |
| Current: | 0.8 A | Number of Speeds: | 1 |
| Frequency: | 60 Hz | Phase: | 1 |
| Ambient Temperature: | 40 °C | UL: | Yes |
| Insulation Class: | B | CSA: | Yes |
Technical Specifications
| Blower Outlet Shape: | Rectangle | Motor Enclosure: | Open |
| Blower Outlet Flange: | No | Bearing Type: | Ball |
General Specifications
| UPC: | 818508023991 | Weight: | 5.60 LB |
| Packaged Length: | 16.47 IN | Packaged Width: | 7.50 IN |
| Packaged Height: | 6.71 IN | Country of Origin: | United States of America |

