Century Round Outlet Shaded Pole Centrifugal Blower, 115 Volts, Flange: Yes - 9461
Part #:9461
Catalog #:9461
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Voltage: | 115 V | Motor Type: | Shaded Pole |
| Thermal Protection: | Automatic | Speed: | 3000 rpm |
| Current: | 0.5 A | Number of Speeds: | 1 |
| Frequency: | 60 Hz | Phase: | 1 |
| Ambient Temperature: | 40 °C | UL: | Yes |
| Insulation Class: | B | CSA: | Yes |
Technical Specifications
| Blower Outlet Shape: | Round | Motor Enclosure: | Open Air Over |
| Blower Outlet Flange: | Yes | Bearing Type: | Sleeve |
General Specifications
| UPC: | 786674008657 | Weight: | 4.00 LB |
| Packaged Length: | 9.32 IN | Packaged Width: | 6.56 IN |
| Packaged Height: | 7.81 IN |

