FASCO Round Outlet Shaded Pole OEM Replacement Centrifugal Blower, 208-230 Volts, Flange: Yes - A063
Part #:A063
Catalog #:A063
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Voltage: | 208-230 V | Motor Type: | Shaded Pole |
| Thermal Protection: | Thermally | Speed: | 3000 rpm |
| Current: | 0.6 A | Number of Speeds: | 1 |
| Frequency: | 50/60 Hz | Phase: | 1 |
| Ambient Temperature: | 40 °C | UL: | Yes |
| Insulation Class: | B | CSA: | Yes |
Technical Specifications
| Blower Outlet Shape: | Round | Motor Enclosure: | Open Fan Cooled |
| Blower Outlet Flange: | Yes | Bearing Type: | Ball |
General Specifications
| UPC: | 815585025405 | Weight: | 4.40 LB |
| Packaged Length: | 10.00 IN | Packaged Width: | 6.38 IN |
| Packaged Height: | 5.88 IN | Country of Origin: | United States of America |

