FASCO Rectangular Outlet Shaded Pole OEM Replacement Transflo / Crossflow Blower, 120 Volts, Flange: No - A980
Part #:A980
Catalog #:A980
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Voltage: | 120 V | Motor Type: | Shaded Pole |
| Thermal Protection: | Impedance | Speed: | 2250 rpm |
| Current: | 0.65 A | Number of Speeds: | 1 |
| Frequency: | 60 Hz | Phase: | 1 |
| Ambient Temperature: | 40 °C | UL: | Yes |
| Insulation Class: | H | CSA: | No |
Technical Specifications
| Blower Outlet Shape: | Rectangle | Motor Enclosure: | Open |
| Blower Outlet Flange: | No | Bearing Type: | Sleeve |
General Specifications
| UPC: | 815585026846 | Weight: | 3.40 LB |
| Packaged Length: | 17.00 IN | Packaged Width: | 5.63 IN |
| Packaged Height: | 5.63 IN | Country of Origin: | Mexico |

