Century Rectangular Outlet Shaded Pole Transflo / Crossflow Blower, 208-240 Volts, Flange: No - J572
Part #:J572
Catalog #:J572
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Voltage: | 208-240 V | Motor Type: | Shaded Pole |
| Thermal Protection: | Impedence | Speed: | 1800 rpm |
| Current: | 0.16-0.2 A | Number of Speeds: | 1 |
| Frequency: | 60 Hz | Phase: | 1 |
| Ambient Temperature: | 40 °C | UL: | Yes |
| Insulation Class: | A | CSA: | Yes |
Technical Specifications
| Blower Outlet Shape: | Rectangle | Motor Enclosure: | Open |
| Blower Outlet Flange: | No | Bearing Type: | Sleeve |
General Specifications
| UPC: | 786674025418 | Weight: | 2.00 LB |
| Packaged Length: | 12.81 IN | Packaged Width: | 6.23 IN |
| Packaged Height: | 7.00 IN | HTC: | 8414.59.6595 |

