FASCO Rectangular Outlet Permanent Split Capacitor OEM Replacement Draft Inducer Blower, 208-230 Volts, Flange: No - A324
Part #:A324
Catalog #:A324
KEY FEATURES
- OEM Direct Replacement - Draft Inducer Blower
- 3.3" Diameter
- Permanent Split Capacitor (PSC); Capacitor Required: 3 Mfd-370 Volts (Supplied with Blower)
- Thermally Protected
- Open Air Over
- Class B Insulation, 40°C Ambient
- Ball Bearing
- 6-4" Leads with Strip, 30-28" Switch Leads with F Spade Terminals
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Voltage: | 208-230 V | Motor Type: | Permanent Split Capacitor |
| Thermal Protection: | Thermally | Speed: | 3200 rpm |
| Current: | 0.5 A | Number of Speeds: | 1 |
| Frequency: | 60 Hz | Phase: | 1 |
| Ambient Temperature: | 40 °C | UL: | Yes |
| Insulation Class: | B | CSA: | Yes |
Technical Specifications
| Blower Outlet Shape: | Rectangle | Motor Enclosure: | Open |
| Blower Outlet Flange: | No | Bearing Type: | Ball |
General Specifications
| UPC: | 815585026679 | Weight: | 4.40 LB |
| Packaged Length: | 13.88 IN | Packaged Width: | 10.13 IN |
| Packaged Height: | 10.00 IN | Country of Origin: | Mexico |

