Century Rectangular Outlet Shaded Pole OEM Replacement Draft Inducer Blower, 115 Volts, Flange: No - 9438
Part #:9438
Catalog #:9438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Voltage: | 115 V | Motor Type: | Shaded Pole |
| Thermal Protection: | Automatic | Speed: | 2975 rpm |
| Current: | 1.1 A | Number of Speeds: | 1 |
| Frequency: | 60 Hz | Phase: | 1 |
| Ambient Temperature: | 40 °C | UL: | Yes |
| Insulation Class: | B | CSA: | Yes |
Technical Specifications
| Blower Outlet Shape: | Rectangle | Motor Enclosure: | Open Air Over |
| Blower Outlet Flange: | No | Bearing Type: | Sleeve |
General Specifications
| UPC: | 786674008497 | Weight: | 3.00 LB |
| Packaged Length: | 10.09 IN | Packaged Width: | 10.60 IN |
| Packaged Height: | 8.71 IN |

