FASCO Rectangular Outlet Shaded Pole OEM Replacement Draft Inducer Blower, 115 Volts, Flange: No - A184
Part #:A184
Catalog #:A184
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Voltage: | 115 V | Motor Type: | Shaded Pole |
| Thermal Protection: | Thermally | Speed: | 3125 rpm |
| Current: | 1.32 A | Number of Speeds: | 1 |
| Frequency: | 60 Hz | Phase: | 1 |
| Ambient Temperature: | 40 °C | UL: | Yes |
| Insulation Class: | B | CSA: | Yes |
Technical Specifications
| Blower Outlet Shape: | Rectangle | Motor Enclosure: | Open |
| Blower Outlet Flange: | No | Bearing Type: | Ball |
General Specifications
| UPC: | 815585025122 | Weight: | 6.40 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.38 IN |
| Packaged Height: | 9.50 IN | Country of Origin: | Mexico |

