FASCO Rectangular Outlet Shaded Pole OEM Replacement Draft Inducer Blower, 208/230 Volts, Flange: No - A286
Part #:A286
Catalog #:A286
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Voltage: | 208/230 V | Motor Type: | Shaded Pole |
| Thermal Protection: | Thermally | Speed: | 3125 rpm |
| Current: | 0.6 A | Number of Speeds: | 1 |
| Frequency: | 60 Hz | Phase: | 1 |
| Ambient Temperature: | 40 °C | UL: | Yes |
| Insulation Class: | B | CSA: | Yes |
Technical Specifications
| Blower Outlet Shape: | Rectangle | Motor Enclosure: | Open |
| Blower Outlet Flange: | No | Bearing Type: | Sleeve |
General Specifications
| UPC: | 815585026426 | Weight: | 6.00 LB |
| Packaged Length: | 11.38 IN | Packaged Width: | 8.25 IN |
| Packaged Height: | 7.06 IN | Country of Origin: | Mexico |

