FASCO Round Outlet Permanent Split Capacitor Draft Inducer Blower, 115 Volts, Flange: No - A236
Part #:A236
Catalog #:A236
Model #:A236
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Voltage: | 115 V | Motor Type: | Permanent Split Capacitor |
| Thermal Protection: | Thermally | Speed: | 3300/2700 rpm |
| Current: | 0.58/0.27 A | Number of Speeds: | 2 |
| Frequency: | 60 Hz | Phase: | 1 |
| Ambient Temperature: | 40 °C | UL: | Yes |
| Insulation Class: | B | CSA: | No |
Technical Specifications
| Blower Outlet Shape: | Round | Motor Enclosure: | Open |
| Blower Outlet Flange: | No | Bearing Type: | Ball |
General Specifications
| UPC: | 818508028187 | Weight: | 8.66 LB |
| Packaged Length: | 13.13 IN | Packaged Width: | 12.50 IN |
| Packaged Height: | 12.50 IN | Country of Origin: | Mexico |

