POPULAR
FASCO Round Outlet Permanent Split Capacitor OEM Replacement Draft Inducer Blower, 115 Volts, Flange: No - A130
Part #:A130
Catalog #:A130
KEY FEATURES
- OEM Direct Replacement - Draft Inducer Blower
- 3.3" Diameter
- Permanent Split Capacitor (PSC); Capacitor Required: 4 Mfd-370 Volts (Supplied with Blower)
- Thermally Protected
- Open Air Over
- Class B Insulation, 40°C Ambient
- Sleeve Bearing
- (1) 6" Lead with Amp Pin Housing Terminal & (1) 5" Lead with Amp Terminal Pin
- 90 CFM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Voltage: | 115 V | Motor Type: | Permanent Split Capacitor |
| Thermal Protection: | Thermally | Speed: | 3450 rpm |
| Current: | 0.71 A | Number of Speeds: | 1 |
| Frequency: | 60 Hz | Phase: | 1 |
| Ambient Temperature: | 40 °C | UL: | Yes |
| Insulation Class: | B | CSA: | Yes |
Technical Specifications
| Blower Outlet Shape: | Round | Motor Enclosure: | Open |
| Blower Outlet Flange: | No | Bearing Type: | Sleeve |
General Specifications
| UPC: | 815585025962 | Weight: | 6.30 LB |
| Packaged Length: | 13.00 IN | Packaged Width: | 12.38 IN |
| Packaged Height: | 10.63 IN | Country of Origin: | Mexico |

