FASCO Round Outlet Permanent Split Capacitor OEM Replacement Draft Inducer Blower, 208-230 Volts, Flange: Yes - A274
Part #:A274
Catalog #:A274
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Voltage: | 208-230 V | Motor Type: | Permanent Split Capacitor |
| Thermal Protection: | Thermally | Speed: | 3500 rpm |
| Current: | 0.34 A | Number of Speeds: | 1 |
| Frequency: | 60/50 Hz | Phase: | 1 |
| Ambient Temperature: | 40 °C | UL: | Yes |
| Insulation Class: | B | CSA: | Yes |
Technical Specifications
| Blower Outlet Shape: | Round | Motor Enclosure: | Open |
| Blower Outlet Flange: | Yes | Bearing Type: | Ball |
General Specifications
| UPC: | 815585026327 | Weight: | 6.40 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 14.00 IN |
| Packaged Height: | 13.75 IN | Country of Origin: | Mexico |

