FASCO Round Outlet Shaded Pole OEM Replacement Draft Inducer Blower, 115/230 Volts, Flange: No - B23617
Part #:B23617
Catalog #:B23617
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Voltage: | 115/230 V | Motor Type: | Shaded Pole |
| Thermal Protection: | Thermally | Speed: | 3000 rpm |
| Current: | 0.90/0.45 A | Number of Speeds: | 1 |
| Frequency: | 50/60 Hz | Phase: | 1 |
| Ambient Temperature: | 40 °C | UL: | Yes |
| Insulation Class: | B | CSA: | Yes |
Technical Specifications
| Blower Outlet Shape: | Round | Motor Enclosure: | Open Fan Cooled |
| Blower Outlet Flange: | No | Bearing Type: | Sleeve |
General Specifications
| UPC: | 815585027003 | Weight: | 4.00 LB |
| Packaged Length: | 10.00 IN | Packaged Width: | 6.38 IN |
| Packaged Height: | 5.88 IN | Country of Origin: | Mexico |

