FASCO ROUND OUTLET SHADED POLE OEM REPLACEMENT DRAFT INDUCER BLOWER, 120 VOLTS, FLANGE: NO - A996A
Part #:A996A
Catalog #:A996A
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Voltage: | 120 V | Motor Type: | Shaded Pole |
| Thermal Protection: | Thermally | Speed: | 3000 rpm |
| Current: | 2.1 A | Number of Speeds: | 1 |
| Frequency: | 60 Hz | Phase: | 1 |
| Ambient Temperature: | 40 °C | UL: | Yes |
| Insulation Class: | B | CSA: | Yes |
Technical Specifications
| Blower Outlet Shape: | Round | Motor Enclosure: | Open Fan Cooled |
| Blower Outlet Flange: | No | Bearing Type: | Ball |
General Specifications
| UPC: | 818508029238 | Weight: | 19.22 LB |
| Packaged Length: | 15.00 | Packaged Width: | 13.25 |
| Packaged Height: | 13.00 | Country of Origin: | Mexico |

