Century Round Outlet Shaded Pole OEM Replacement Draft Inducer Blower, 208-230 Volts, Flange: No - B01081
Part #:B01081
Catalog #:B01081
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Voltage: | 208-230 V | Motor Type: | Shaded Pole |
| Thermal Protection: | Automatic | Speed: | 3000 rpm |
| Current: | 0.55 A | Number of Speeds: | 1 |
| Frequency: | 60 Hz | Phase: | 1 |
| Ambient Temperature: | 40 °C | UL: | Yes |
| Insulation Class: | A | CSA: | Yes |
Technical Specifications
| Blower Outlet Shape: | Round | Motor Enclosure: | Open Air Over |
| Blower Outlet Flange: | No | Bearing Type: | Ball |
General Specifications
| UPC: | 786674075307 | Weight: | 4.00 LB |
| Country of Origin: | United States of America |

