POPULAR
FASCO Round Outlet Three Phase OEM Replacement Draft Inducer Blower, 33-110 Volts, Flange: No - A197
Part #:A197
Catalog #:A197
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Voltage: | 33-110 V | Motor Type: | Three Phase |
| Thermal Protection: | Thermally | Speed: | 1500-4700 rpm |
| Current: | 1 A | Number of Speeds: | 1 |
| Frequency: | 60-180 Hz | Phase: | 3 |
| Ambient Temperature: | 40 °C | UL: | Yes |
| Insulation Class: | B | CSA: | Yes |
Technical Specifications
| Blower Outlet Shape: | Round | Motor Enclosure: | Open |
| Blower Outlet Flange: | No | Bearing Type: | Ball |
General Specifications
| UPC: | 815585025238 | Weight: | 6.00 LB |
| Packaged Length: | 10.63 IN | Packaged Width: | 10.25 IN |
| Packaged Height: | 9.75 IN | Country of Origin: | Mexico |

