Parallel Shaft Gearbox | Regal Rexnord
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
  2. Regal Rexnord Products
  3. Gearboxes, Gear Drives & Gear Motors
  4. Parallel Shaft Gearbox
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
Parallel Shaft Gearbox

Edit

Regal Rexnord® brands are leading manufacturers of parallel-shaft gearboxes for the heavy-duty industrial market. These gearboxes feature rugged designs to meet every operating challenge, and they're site proven in the world's most demanding applications. They are application-engineered to minimize stress and wear and extend service life.


Talk to one of our expert sales professionals about how our solutions can efficiently power your business.

Use our product cross reference for all your replacements, upgrades and competitor cross-overs.


 
View all Parallel Shaft Gearing

Find A Distributor

  • Falk
  • Grove Gear
  • Hub City



Products

Durst Three Pump Drive

Durst Pump Drives

Durst® Pump Drives is a leading modular design hydraulic pump drive solution that can be easily configured to meet your application needs. Our patented pump pad design keeps oil flowing through the bearing.

Parallel-Falk-A-plus

Falk™ A+Plus™

Application-engineered to minimize stress and wear, to extend service life, and constructed to offer you maximum application flexibility.

 

 

 

Falk Ultramite UJ

Falk Ultramite UJ

Built for longer service life with an integral high-speed pinion, fully supported by bearings within the gearbox. Ultramite is motor-independent allowing the use of standard NEMA C-face or IEC motors.

 

Falk GR_V-Class_Parallel

Falk V-Class

The gear drive that delivers reliability, keeps maintenance costs down, maximizes uptime and utilizes the latest technology; the Falk V-Class outperforms and outlasts the competition.


Falk Y-Unit

Falk Y-Unit

Designed for improved strength and performance and precision manufactured, Y Unit Gear Drives transmit at higher capacities up to 10,000 hp (and 2.8 million lb-in output torque), without increasing the housing size.

 

 

Grove Gear Parallel Gearbox

Grove Gear Parallel Shaft Gearbox

Grove Gear Parallel Shaft Gearboxes are available in various dimensions and materials to best support your application. From light weight, compact uses to rugged, heavy-duty; Grove Gear has a solution for you.

Hub City Parallel Shaft Gearbox

Hub City Parallel Shaft Gearboxes

Hub City Parallel Shaft Gearboxes include rugged housing and high strength to protect uptime. Three input modes allow for integrating with hydraulic or electric motors or externally coupled drive sources.

 

Milwaukee Gear Transfer Cases

Milwaukee Gear Transfer Cases

Milwaukee Gear™ Transfer Cases are heavy-duty and engineered to meet the rugged operational demands of a wide range of mobile off-highway applications. They are targeted toward use in mobile construction, agricultural, forestry and mining equipment. 


TDS Speed Reducers

TDS Parallel Shaft Speed Reducers

TDS Parallel shaft speed reducers provide high torque capability and proven dependability. Type TDS standard features include through hardened single helical gears, tapered roller bearings, large inspection plates, a positive splash system for lubrication, extra wide bearing spans and center bearing supports.


Resources


Find the right parts for your application based on dimension, power, speed, service factor and other environmental conditions. A login is required. You can register here.




Brands

Falk Logo
Grove Gear Logo
Hub City Logo
RRX_Logo_Nuttall_Gear_TM