Worm Gearbox | Regal Rexnord
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
  2. Regal Rexnord Products
  3. Gearboxes, Gear Drives & Gear Motors
  4. Right Angle Gearbox
  5. Worm Gearbox
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
Worm Gearbox

Edit

Regal Rexnord proudly offers an extensive range of right-angle worm gearboxes engineered for both precision and reliability. Whether you seek modular, interchangeable designs or the durable strength of cast iron, aluminum or stainless steel, our solutions are crafted to serve the needs of numerous industries. Worm gear reducers excel in transferring motion efficiently thanks to their ability to change the direction of torque by 90 degrees. They offer quiet operation, load-bearing capabilities, and long-lasting performance making them essential in equipment like conveyors, mixers, material handling units, and packaging machinery.

 
View all worm gearboxes


Talk to one of our expert sales professionals about how our solutions can efficiently power your business.

Find a Distributor

  • Boston Gear
  • Browning
  • Delroyd
  • Falk
  • Grove Gear
  • Hub City
  • Morse

Use our product cross reference for all your replacements, upgrades and competitor cross-overs.



Featured Products


Boston Gear SS700 Series Gen 2 Tapered Bushing

Boston Gear Gen2 SS700 Series

The Boston Gear Gen2 SS700 Series is a worm gear speed reducer often used in food and beverage applications. Featuring a 316 stainless steel housing, it can withstand the harshest washdown conditions.



Boston Gear 700 Series thumbnail

Boston Gear 700 Series

A proven modular design supports many applications and mounting types. Constructed of robust materials with features for better heat dissipation and lubrication for longer operating life. 




ironman 200hw

Grove Gear IRONMAN

A true heavy-duty workhorse with top quality features that handle the environmental assaults, shock loading, frequent reversing and continuous duty cycles typical in many industrial applications.




168 worm gear_thumbnail

Grove Gear® Stainless Steel

Grove Gear® Stainless Steel gear reducers offer superior corrosion protection. They are rust proof and able to withstand the harshest conditions. The stainless-steel housing, cover and external hardware offer an exceptionally long life.



Additional Solutions

IRA Syncrogear Worm Gearing

Browning IRA Syncrogear®

IRA Syncrogear® Worm Gearing is a range of worm and worm/helical right angle enclosed gearing available as gear-motors and C-face reducers. It offers torque capacities up to 3,500-inch pounds. Housing designs include footed and flanged configurations.


dwg-bx-conveyor-drive-unit

Delroyd BX Conveyor Drive Units

Delroyd BX Conveyor Drive Units are speed reducers for conveyor drives which feature high overhung load capacity, permitting selection of a smaller drive unit for a given load.

 

 

 

Delroyd Helical Worm Gear

Delroyd Helical

The Delroyd Helical Worm Gear is fan cooled, has motor mounts, and is available with cast iron or steel housing, hollow or solid output shafts, and vertical or horizontal mountings. All of these features and more ensure a longer product lifespan than other similar gears.

Delroyd Worm Gear Mixer Units

Delroyd Mixer Units

Delroyd’s worm gear mixer units are used in industries such as material and chemical processing, cement/aggregate, and pollution control. Standard Delroyd units range from 3 through 14-inch center distances, and horsepower from .132 to 265 HP.


GR_Omnibox_Worm

Falk Omnibox

Omnibox incorporates our best durability and reliability features into one competitively priced product line with configurations for virtually every application. Paired with drop-in convenience for minimal downtime and great value.

 


Falk GR_Ultramite_UW

Falk Ultramite UW

Built for longer service life with an integral high-speed pinion, fully supported by bearings within the gearbox. Ultramite is motor-independent allowing the use of standard NEMA C-face or IEC motors.

 


Grove Gear Bravo Worm Gear

Grove Gear Bravo

Aluminum Worm Gear Reducers that are ideal for manufacturers and users of commercial and industrial machinery requiring compact and lightweight design.

 

 

 

Hub City PowerCubex Worm Gear

Hub City PowerCubeX

Available in an expanded model selection including single, double, and triple reduction with a footprint that easily replaces many alternative units.

 

 

 

raiderplus

Morse Raider Plus

The Morse® Raider® Plus worm gear reducer offers reliable design, support and is a drop-in replacement. Switching to Raider Plus worm gear reducers can make maintenance stress-free and maximize uptime in your facility.

 

dwg-speed-reducers-group

Single Worm Reducers

Single reduction worm gearing offers high ratio reduction with few moving parts in a close-coupled compact drive. Input as well as output shafts can be arranged horizontally or vertically, slowing motor speeds while remaining efficient in their machine applications.



Literature & Resources


Gearing Catalog

Gearing Catalog



Ironman Catalog

Ironman Catalog



Washdown Brochure

Washdown Brochure




Stainless Steel Brochure

Stainless Steel Brochure

Worm Helical and Bevel Gear Drives Product Selection Guide thumbnail

Worm, Helical, and Bevel Gear Drives Product Selection Guide

Stainless Steel Power Transmission Products Expanded Offerings




Industries


Agriculture

Crane Hoist and Winch

Food

Material Handling – Warehouse Distribution

Packaging Machinery


Applications


Crane Hoist and Winch

Conveyors

Mixers

Packaging Machinery

Overhead Doors

Boat Lifts


Videos









Brands

Boston Gear logo
Browning Logo
Delroyd Worm Gear
Falk Logo
Grove Gear Logo
Hub City Logo
Morse Logo