Falk 1030 10822021 FIELD INSTALLATION KIT - 10822021
Part #:10822021
Catalog #:10822021
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Rexnord Connect Portal: | Yes | Measures: | Temperature, Vibration, and Oil Quality |
| Supported Drive Families: | Large Engineered Gear Drives | Electrical Requirements: | 100 to 240VAC 50/60 Hz |
| Series: | Field Installation Kits | Internet Connection: | Optional Wired Ethernet |
| Cellular Connection: | No | Communication: | LAN connectivity to PLC/DCS — EtherNet/IP™, Modbus TCP, PROFINET® |
| Environmental Specifications: | IP67 |
General Specifications
| UPC: | 782935344793 | Weight: | 40.00 LB |
| HTC: | 8517620020 | Country of Origin: | United States of America |

