Falk 1940983 - 1940983
Part #:10185493
Catalog #:1940983
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product: | Output Flanges | Gear Drive Size: | 06U;07U;08U;09U;12U |
| Series: | Ultramite (USAP) Parts & Kits |
General Specifications
| UPC: | 782934213908 | Weight: | 15.00 LB |
| Packaged Length: | 24.00 IN | Packaged Width: | 24.00 IN |
| Packaged Height: | 3.00 IN | HTC: | 8483905090 |
| Country of Origin: | Thailand |

