Falk M90X140X10 1940839 - 1940839
Part #:10185487
Catalog #:1940839
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product: | Oil Seals | Series: | Ultramite (USAP) Parts & Kits |
| Gear Drive Size: | 06U;07U;08U;09U;12U |
General Specifications
| UPC: | 782934188572 | Weight: | 0.44 LB |
| Packaged Length: | 6.00 IN | Packaged Width: | 6.00 IN |
| Packaged Height: | 0.50 IN | HTC: | 4016935020 |
| Country of Origin: | Taiwan, Republic of China |

