Falk PG0362.0 1940055 - 1940055
Part #:10084776
Catalog #:1940055
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product: | Ratio Kits-Ultramite | Gear Drive Size: | 03U;05U;201U |
| Series: | Ultramite (USAP) Parts & Kits |
General Specifications
| UPC: | 782934033056 | Weight: | 1.47 LB |
| Packaged Length: | 7.40 IN | Packaged Width: | 5.90 IN |
| Packaged Height: | 2.00 IN | HTC: | 8483905090 |
| Country of Origin: | India |

