Falk PG0745.0 1940101 - 1940101
Part #:10084780
Catalog #:1940101
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Drive Size: | 07U;10U;207U | Series: | Ultramite (USAP) Parts & Kits |
| Product: | Ratio Kits-Ultramite |
General Specifications
| UPC: | 782934033513 | Weight: | 11.76 LB |
| Packaged Length: | 9.80 IN | Packaged Width: | 7.90 IN |
| Packaged Height: | 2.80 IN | HTC: | 8483905090 |
| Country of Origin: | India |

