Falk RK074-2.8 1940098 - 1940098
Part #:10205096
Catalog #:1940098
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | Ultramite (USAP) Parts & Kits | Gear Drive Size: | 07U;10U;207U |
| Product: | Ratio Kits-Ultramite |
General Specifications
| UPC: | 782934033483 | Weight: | 10.29 LB |
| Packaged Length: | 9.80 IN | Packaged Width: | 7.90 IN |
| Packaged Height: | 2.80 IN | HTC: | 8483905090 |
| Country of Origin: | United Kingdom |

