Falk RK097-4.5 1940114 - 1940114
Part #:10205098
Catalog #:1940114
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product: | Ratio Kits-Ultramite | Series: | Ultramite (USAP) Parts & Kits |
| Gear Drive Size: | 08U;09U;208U |
General Specifications
| UPC: | 782934033643 | Weight: | 4.62 LB |
| Packaged Length: | 10.30 IN | Packaged Width: | 10.30 IN |
| Packaged Height: | 4.70 IN | HTC: | 8483905090 |
| Country of Origin: | Thailand |

