Falk TAB07-08UJ 1940650 - 1940650
Part #:10205540
Catalog #:1940650
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | Ultramite (USAP) Parts & Kits | Product: | Motor Adapters |
| Gear Drive Size: | 06U;07U;08U;09U;12U |
General Specifications
| UPC: | 782934138225 | Weight: | 1.47 LB |
| Packaged Length: | 7.30 IN | Packaged Width: | 5.90 IN |
| Packaged Height: | 1.40 IN | HTC: | 8483905090 |
| Country of Origin: | Thailand |

