Hub City Aluminum Helical Ratio Multiplier Aluminum Ratio Multiplier - ARM1XQ-5.000-56C-56C
Part #:0270-03313
Catalog #:ARM1XQ-5.000-56C-56C
KEY FEATURES
- Aluminum Model - Replaces RM1 and RM2 cast iron and aluminum models
- Can be used as reducer or increaser
- Use between gear drive and motor to gain additional gear reduction
- C-Flange or solid input shaft
- Helical gearing
- Double lip seals
- Base mounting available
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 5.000:1 | Product Line: | Aluminum Helical Ratio Multiplier |
| Service Factor: | 1 | Model Code: | ARM1X |
| Input Diameter (in): | 0.625 in in | Series Code: | ARM1X |
| Output Diameter (in): | 0.625 in | Maximum Input HP: | 3.00 hp @ 1750 rpm |
| Product Type: | Parallel | Material Type: | Aluminum |
| Input RPM: | 1,750 | Gear Type: | Helical |
| Input Style: | C-Face Quill | Output RPM: | 350 |
| Reducer Style: | RM1 | Ratio Range: | 5:1 |
| Motor Frame Size: | 56C | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 529 in/lbs | Output shaft: | Shaft |
| Center Distance (in): | 1.909 in | Overhung Load Rating (lb): | 375 lb |
| Input HP @ 1750 RPM: | 3 |
General Specifications
| UPC: | 662961029539 | Weight: | 12.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.00 IN |
| Packaged Height: | 12.00 IN |

