Hub City Aluminum Helical Ratio Multiplier Aluminum Ratio Multiplier - ARM1XC-2.000-140TC-140TC
Part #:0270-03324
Catalog #:ARM1XC-2.000-140TC-140TC
KEY FEATURES
- Aluminum Model - Replaces RM1 and RM2 cast iron and aluminum models
- Can be used as reducer or increaser
- Use between gear drive and motor to gain additional gear reduction
- C-Flange or solid input shaft
- Helical gearing
- Double lip seals
- Base mounting available
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | ARM1X | Maximum Input HP: | 6 |
| Output Diameter (in): | 0.875 in | Model Code: | ARM1X |
| Service Factor: | 1 | Ratio: | 2.000:1 |
| Product Line: | Aluminum Helical Ratio Multiplier | Product Type: | Parallel |
| Input Diameter (in): | 0.875 in | Material Type: | Aluminum |
| Ratio Range: | 2:1 | Output RPM: | 875 |
| Gear Type: | Helical | Input Style: | C-Face Coupled |
| Motor Frame Size: | 140TC | Center Distance (in): | 1.909 in |
| Output Torque Rating (in-lb): | 424 in/lbs | Output shaft: | Shaft |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662961755490 | Weight: | 12.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.00 IN |
| Packaged Height: | 12.00 IN |

