Hub City Aluminum Helical Ratio Multiplier Aluminum Ratio Multiplier - ARM1XC-7.182-140TC-56C
Part #:0270-03339
Catalog #:ARM1XC-7.182-140TC-56C
KEY FEATURES
- Aluminum Model - Replaces RM1 and RM2 cast iron and aluminum models
- Can be used as reducer or increaser
- Use between gear drive and motor to gain additional gear reduction
- C-Flange or solid input shaft
- Helical gearing
- Double lip seals
- Base mounting available
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Series Code: | ARM1X |
| Model Code: | ARM1X | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 0.625 in | Product Type: | Parallel |
| Product Line: | Aluminum Helical Ratio Multiplier | Maximum Input HP: | 2.62 |
| Ratio: | 7.182:1 | Material Type: | Aluminum |
| Ratio Range: | 7.5:1 | Gear Type: | Helical |
| Output RPM: | 244 | Input Style: | C-Face Quill |
| Motor Frame Size: | 140TC | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 664 in/lbs | Output shaft: | Shaft |
General Specifications
| Weight: | 12.00 LB | Packaged Length: | 16.00 IN |
| Packaged Width: | 12.00 IN | Packaged Height: | 12.00 IN |

