Hub City Aluminum Helical Ratio Multiplier Aluminum Ratio Multiplier - ARM1XS-2.000---140TC
Part #:0270-03342
Catalog #:ARM1XS-2.000---140TC
KEY FEATURES
- Aluminum Model - Replaces RM1 and RM2 cast iron and aluminum models
- Can be used as reducer or increaser
- Use between gear drive and motor to gain additional gear reduction
- C-Flange or solid input shaft
- Helical gearing
- Double lip seals
- Base mounting available
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 2.000:1 | Input Diameter (in): | 0.624 in |
| Product Line: | Aluminum Helical Ratio Multiplier | Service Factor: | 1 |
| Maximum Input HP: | 6 | Product Type: | Parallel |
| Output Diameter (in): | 0.875 in | Series Code: | ARM1X |
| Model Code: | ARM1X | Ratio Range: | 2:1 |
| Gear Type: | Helical | Input Style: | Shaft |
| Material Type: | Aluminum | Output RPM: | 875 |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 424 in/lbs |
| Output shaft: | Shaft |
General Specifications
| Weight: | 10.00 LB | Packaged Length: | 16.00 IN |
| Packaged Width: | 12.00 IN | Packaged Height: | 12.00 IN |

