Grove Gear Aluminum Helical Ratio Multiplier Aluminum Ratio Multiplier - GR-WTX-2.000--140
Part #:708210LW
Catalog #:GR-WTX-2.000--140
KEY FEATURES
- The dual purpose design can be used as a stand-alone single reduction inline reducer or as a bolt-on to the input of any c-faced gear reducer to multiply overall reduction ratio.
- Cast iron housing.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- C Flange or solid input styles available.
- 56C to 140TC input/output.
- Helical gearing to optimize system efficiency.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output HP: | 5.88 | Output Style: | Solid Output Shaft |
| Input RPM: | 1,750 | Reduction: | Single |
| Input/Output Flange: | --140 | Reducer Style: | WTX |
| Ratio: | 2 | Series: | Aluminum Ratio Multipliers |
| Input Style: | Shaft | Series Code: | RM |
| Output RPM: | 875 | Gearbox Style: | WTX |
| Material Type: | Aluminum | Product Line: | Ratio Multiplier |
| Output Diameter (in): | 0.875 in | Service Factor: | 1 |
| Gear Type: | Helical | Ratio Range: | 2:1 |
| Product Type: | Ratio Multiplier | Input HP @ 1750 RPM: | 6 |
| Housing Material: | Aluminum | Output shaft: | Shaft |
| Output Torque Rating (in-lb): | 424 in/lbs | Overhung Load Rating (lb): | 358 lb |
General Specifications
| Weight: | 10.50 LB |

