Grove Gear Aluminum Helical Ratio Multiplier Aluminum Ratio Multiplier - GR-TXMQ-2.913-56C-56C
Part #:708212L
Catalog #:GR-TXMQ-2.913-56C-56C
KEY FEATURES
- The dual purpose design can be used as a stand-alone single reduction inline reducer or as a bolt-on to the input of any c-faced gear reducer to multiply overall reduction ratio.
- Aluminum housing
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- C Flange or solid input styles available.
- 56C to 140TC input/output.
- Helical gearing to optimize system efficiency.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Style: | C-Face Quill | Output RPM: | 601 |
| Ratio: | 2.913 | Reduction: | Single |
| Series: | Aluminum Ratio Multipliers | Gearbox Style: | TXMQ |
| Output HP: | 4.13 | Input RPM: | 1,750 |
| Output Style: | Solid Output Shaft | Material Type: | Aluminum |
| Reducer Style: | TXMQ | Series Code: | RM |
| Input/Output Flange: | 56-56 | Product Type: | Ratio Multiplier |
| Input Diameter (in): | 0.625 in | Output Diameter (in): | 0.625 in |
| Gear Type: | Helical | Ratio Range: | 3:1 |
| Product Line: | Ratio Multiplier | Service Factor: | 1 |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 4.21 |
| Housing Material: | Aluminum | Overhung Load Rating (lb): | 434 lb |
| Output shaft: | Shaft | Output Torque Rating (in-lb): | 433 in/lbs |
General Specifications
| UPC: | 690310102602 | Weight: | 10.50 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

