Grove Gear Aluminum Helical Ratio Multiplier Aluminum Ratio Multiplier - GR-TXMQ-2.913-140TC-140TC
Part #:708215L
Catalog #:GR-TXMQ-2.913-140TC-140TC
KEY FEATURES
- The dual purpose design can be used as a stand-alone single reduction inline reducer or as a bolt-on to the input of any c-faced gear reducer to multiply overall reduction ratio.
- Cast iron housing.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- C Flange or solid input styles available.
- 56C to 140TC input/output.
- Helical gearing to optimize system efficiency.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | Aluminum Ratio Multipliers | Output HP: | 4.13 |
| Material Type: | Aluminum | Series Code: | RM |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Reduction: | Single | Reducer Style: | TXMQ |
| Ratio: | 2.913 | Output Style: | Solid Output Shaft |
| Gearbox Style: | TXMQ | Output RPM: | 601 |
| Input/Output Flange: | 140-140 | Gear Type: | Helical |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 0.875 in |
| Service Factor: | 1 | Product Line: | Ratio Multiplier |
| Ratio Range: | 3:1 | Product Type: | Ratio Multiplier |
| Motor Frame Size: | 140TC | Overhung Load Rating (lb): | 434 lb |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 433 in/lbs |
| Output shaft: | Shaft | Input HP @ 1750 RPM: | 4.21 |
General Specifications
| UPC: | 690310102619 | Weight: | 10.50 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

