Grove Gear Aluminum Helical Ratio Multiplier Aluminum Ratio Multiplier - GR-WTXMQ-2.913-140TC-140TC
Part #:708215LW
Catalog #:GR-WTXMQ-2.913-140TC-140TC
KEY FEATURES
- The dual purpose design can be used as a stand-alone single reduction inline reducer or as a bolt-on to the input of any c-faced gear reducer to multiply overall reduction ratio.
- Cast iron housing.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- C Flange or solid input styles available.
- 56C to 140TC input/output.
- Helical gearing to optimize system efficiency.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Style: | Solid Output Shaft | Output HP: | 4.13 |
| Series: | Aluminum Ratio Multipliers | Ratio: | 2.913 |
| Reducer Style: | WTXMQ | Output RPM: | 601 |
| Reduction: | Single | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Series Code: | RM |
| Material Type: | Aluminum | Gearbox Style: | WTXMQ |
| Input/Output Flange: | 140-140 | Input Diameter (in): | 0.875 in |
| Gear Type: | Helical | Ratio Range: | 3:1 |
| Output Diameter (in): | 0.875 in | Product Line: | Ratio Multiplier |
| Service Factor: | 1 | Product Type: | Ratio Multiplier |
| Motor Frame Size: | 140TC | Output Torque Rating (in-lb): | 433 in/lbs |
| Output shaft: | Shaft | Overhung Load Rating (lb): | 434 lb |
| Input HP @ 1750 RPM: | 4.21 | Housing Material: | Aluminum |
General Specifications
| UPC: | 690310158548 | Weight: | 15.00 LB |

